(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Plated Wire Umbrella Brush (Yellow Strand)

Steel Plated Wire Umbrella Brush (Yellow Strand)
  • Volume Discount

•Product Model: Umbrella-shaped Brush
•Wire Diameter (mm): 0.25
•Shaft Diameter (mm): 0.25
•Material: Steel Wire Plated Wire

Part Number

Configured Part Number is shown.

Part Number
SM-180
SM-181
SM-182
SM-183
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Shaft length Overall Length
1 Piece(s)Available

12 Days or more

203570
1 Piece(s)Available

15 Days or more

303585
1 Piece(s)Available

15 Days or more

403585
1 Piece(s)Available

15 Days or more

5050110

Loading...

  1. 1

Basic Information

Product Type Umbrella-shaped brush Wire diameter(mm) 0.25 Shaft Diameter(mm) 0.25
Material Steel Wire Plated Wire

Additional Products in this Category

Tech Support