(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: End Type Brush
•Wire Diameter (mm): 0.25
•Shaft Diameter (mm): 6
•Shaft Length: 25
•Hair Length: 30
Product Type | End Brush | Wire diameter(mm) | 0.25 | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Material | Steel Wire Plated Wire | Shaft length | 25 | Hair length | 30 |
Please check the type/dimensions/specifications of the part SE-152 in the Cylindrical Brush with Steel Plated Wire Shaft with Caulking Pipe (Yellowish Wire) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy