(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Brush with Brass Wire Shaft with Caulking Spring

Cylindrical Brush with Brass Wire Shaft with Caulking Spring
  • Volume Discount

•Product Model: End Type Brush
•Wire Diameter (mm): 0.15
•Shaft Diameter (mm): 6
•Shaft Length: 25
•Hair Length: 30

Part Number

Configured Part Number is shown.

SE-149

Part Number
SE-149
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.15 Shaft Diameter(mm) 6
Material Brass Shaft length 25 Hair length 30

Please check the type/dimensions/specifications of the part SE-149 in the Cylindrical Brush with Brass Wire Shaft with Caulking Spring series.

Additional Products in this Category

Tech Support