(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Wheel Brush with Core

Nylon Wheel Brush with Core
  • Volume Discount

•Product Model: Wheel Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.50
•Shaft Diameter (mm): 6
•Thickness: 13

Part Number

Configured Part Number is shown.

SW-47

Part Number
SW-47
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.5
Shaft Diameter(mm) 6 Material Nylon Thickness 13
Fitting Diameter 38 Shaft length 35

Please check the type/dimensions/specifications of the part SW-47 in the Nylon Wheel Brush with Core series.

Additional Products in this Category

Tech Support