(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel Brush with Brass Shaft

Wheel Brush with Brass Shaft
  • Volume Discount

•Product Model: Wheel Brush
•Wire Diameter (mm): 0.15
•Shaft Diameter (mm): 6
•Shaft Length: 35
•Material: Brass

Part Number

Configured Part Number is shown.

Part Number
SW-28
SW-29
SW-30
SW-32
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness Fitting Diameter
1 Piece(s)Available

7 Days or more

321020
1 Piece(s)Available

13 Days or more

381020
1 Piece(s)Available

8 Days or more

501325
1 Piece(s)Available

8 Days or more

751338

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.15 Shaft Diameter(mm) 6
Material Brass Shaft length 35

Additional Products in this Category

Tech Support