(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

0.3 Steel Wire Wheel Brush with Shaft

0.3 Steel Wire Wheel Brush with Shaft
  • Volume Discount

•Product Model: Wheel Brush
•Wire Diameter (mm): 0.30
•Shaft Diameter (mm): 6
•Thickness: 10
•Shaft Length: 35

Part Number

Configured Part Number is shown.

Part Number
SW-9
SW-10
SW-11
SW-12
SW-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Fitting Diameter
1 Piece(s)Available

7 Days or more

3220
1 Piece(s)Available

8 Days or more

3820
1 Piece(s)Available

7 Days or more

5025
1 Piece(s)Available

7 Days or more

6532
1 Piece(s)Available

7 Days or more

7538

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Material Steel Thickness 10 Shaft length 35

Additional Products in this Category

Tech Support