(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HS Hardness-Standard Piece

HS Hardness-Standard Piece
  • Volume Discount

•Hardness Class: HS
•Nominal Hardness Range: ±2
•Feature: Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness.
•Finish Of Measurement Surface: Buff Finish
•Standards-compliant: JIS B 7731

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS-7
HS-20
HS-30
HS-40
HS-50
HS-60
HS-70
HS-80
HS-90
HS-95
HS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard nominal hardness Number of measurement points
(n)
Allowed Dispersion Shape Material
1 Piece(s)Available

14 Days or more

7HS10(5X2)⊿HS(HS-VHS)≦0.5Φ64X10c1020P
1 Piece(s)Available

14 Days or more

20HS10(5X2)⊿HS(HS-VHS)≦0.5Φ64X15s20c
1 Piece(s)Available

10 Days or more

30HV10(5X2)VHS≦1.2Φ64X15SK85
1 Piece(s)Available

14 Days or more

40HV10(5X2)VHS≦1.2Φ64X15SK85
1 Piece(s)Available

14 Days or more

50HV10(5X2)VHS≦1.2Φ64X15SK85
1 Piece(s)Available

10 Days or more

60HV10(5X2)VHS≦1.2Φ64X15SK85
1 Piece(s)Available

8 Days or more

70HV10(5X2)VHS≦1.5Φ64X15SK85
1 Piece(s)Available

10 Days or more

80HV10(5X2)VHS≦1.5Φ64X15SK85
1 Piece(s)Available

14 Days or more

90HV10(5X2)VHS≦1.5Φ64X15SK85
1 Piece(s)Available

14 Days or more

95HV10(5X2)VHS≦1.5Φ64X15SK85
1 Piece(s)Available

14 Days or more

100HV10(5X2)VHS≦1.5Φ64X15SK120

Loading...

  1. 1

Basic Information

Hardness class HS Nominal Hardness Range ±2 Finish of measurement surface Buff Finish
Standards-compliant JIS B 7731 Hardness Classification HS Features Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness.

Additional Products in this Category

Tech Support