(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

HNW Hardness-Standard Piece

HNW Hardness-Standard Piece
  • Volume Discount

[Features]
· Used as a hardness reference piece for checking durometers, allowing measurement with peace of mind.
· Variation in hardness is ideal.
· Hardness reference is based on internationally recognized values.
· Shore hardness reference blocks strictly express rebound hardness

PDF

Part Number

Configured Part Number is shown.

HNW-430

 
Part Number
HNW-430
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Hardness class HNW Nominal Hardness Range Approx. 430 HV0.001 Number of measurement points(n) 6(3X2HV,Nano)
Shape Φ25X6(W:Φ9X3) Material Mono Crystalline Tungsten Finish of measurement surface Superfinishing (precision)
Standards-compliant JIS B 7735 New Product Hardness Classification HNW Features Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness.

Please check the type/dimensions/specifications of the part HNW-430 in the HNW Hardness-Standard Piece series.

Additional Products in this Category

Tech Support