(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS304 Stainless Steel Bevel Brush

SUS304 Stainless Steel Bevel Brush
  • Volume Discount

•Product Model: Bevel Brush
For complete product overview and details on SUS304 Stainless Steel Bevel Brush see the sections below:

Part Number

Configured Part Number is shown.

Part Number
BN-9
BN-10
BN-11
BN-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Screw Diameter
(mm)
Grindstone diameter
(mm)
1 Piece(s)Available

8 Days or more

850.36513.012,00010p1.5100
1 Piece(s)Available

8 Days or more

1050.37023.09,50016p2.0125
1 Piece(s)Available

12 Days or more

1350.385308,00016p2.0150
1 Piece(s)Available

7 Days or more

1650.510038.07,50016p2.0180.205

Loading...

  1. 1

Basic Information

Product Type Bevel Brush

Additional Products in this Category

Tech Support