(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grit Cup Brush, with Abrasive Grain #180

Grit Cup Brush, with Abrasive Grain #180
  • Volume Discount

•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.70
•Hole Diameter (mm): 16
•Fitting Diameter (mm): 60

Part Number

Configured Part Number is shown.

CH-85

Part Number
CH-85
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.7
Hole Diameter(mm) 16 Fitting Diameter(mm) 60 Hair length(mm) 20
Maximum Number of Rotation(rpm) 12,000 Grindstone diameter(mm) 100

Additional Products in this Category

Tech Support