(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Wire Twisted Cup Brush CN

Part Number

Configured Part Number is shown.

Part Number
CN-22
CN-22B
CN-23B
CN-24B
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Screw Diameter
(mm)
Grindstone diameter
(mm)
1 Piece(s)Available

12 Days or more

750.5602512,00010p1.5100
1 Piece(s)Available

13 Days or more

750.35602512,00010p1.5100
1 Piece(s)Available

7 Days or more

900.3575309,50016p2.0125.150
1 Piece(s)Available

7 Days or more

1200.35100358,00016p2.0180.205

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush

Additional Products in this Category

Tech Support