(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Brush - 304 Stainless Steel, CN Series

Part Number

Configured Part Number is shown.

Part Number
CN-13
CN-14
CN-15
CN-16
CN-17
CN-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Screw Diameter
(mm)
Grindstone diameter
(mm)
1 Piece(s)Available

7 Days or more

400.3352512,00010p1.5100
1 Piece(s)Available

9 Days or more

500.3452512,00010p1.5100
1 Piece(s)Available

15 Days or more

650.3552512,00010p1.5100
1 Piece(s)Available

8 Days or more

750.3602012,00010p1.5100
1 Piece(s)Available

13 Days or more

900.375309,50016p2.0125.150
1 Piece(s)Available

7 Days or more

1200.5100358,00016p2.0180.205
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Screw Diameter
(mm)
Grindstone diameter
(mm)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush

Additional Products in this Category

Tech Support