(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Wire Cup Brush CN Series

Part Number

Configured Part Number is shown.

Part Number
CN-7
CN-8
CN-9
CN-10
CN-11
CN-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Screw Diameter
(mm)
Grindstone diameter
(mm)
1 Piece(s)Available

7 Days or more

400.3352512,00010p1.5100
1 Piece(s)Available

11 Days or more

500.3452512,00010p1.5100
1 Piece(s)Available

12 Days or more

650.3552512,00010p1.5100
1 Piece(s)Available

7 Days or more

750.3602012,00010p1.5100
1 Piece(s)Available

8 Days or more

900.375309,50016p2.0125.150
1 Piece(s)Available

12 Days or more

1200.5100358,00016p2.0180.205
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Screw Diameter
(mm)
Grindstone diameter
(mm)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush

Additional Products in this Category

Tech Support