(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Plated Wire Cup Brush - Yellow Strand, CN

Part Number

Configured Part Number is shown.

Part Number
CN-1
CN-2
CN-3
CN-4
CN-5
CN-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Screw Diameter
(mm)
Grindstone diameter
(mm)
1 Piece(s)Available

7 Days or more

400.25352512,00010p1.5100
1 Piece(s)Available

9 Days or more

500.25452512,00010p1.5100
1 Piece(s)Available

7 Days or more

650.25552512,00010p1.5100
1 Piece(s)Available

12 Days or more

750.25602012,00010p1.5100
1 Piece(s)Available

7 Days or more

900.2575309,50016p2.0125.150
1 Piece(s)Available

7 Days or more

1200.35100358,00016p2.0180.205

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush

Additional Products in this Category

Tech Support