(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Half Center" (with Carbide Tip)

"Half Center" (with Carbide Tip)
  • Volume Discount

[Features]
· The tip of the lathe center has been cut so as not to touch the workpiece.
[Applications]
· Prevents center deflection.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
THSP-1-610
THSP-4-1410
THSP-4-1420
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No shank Overall Length
(mm)
Tip diameter
(mm)
Edge surface distance
(mm)
Trusco Code Mass
(g/group)
Half Length
(mm)
1 Piece(s)Available

8 Days or more

MT1MT110061491-991215040
1 Piece(s)Available

8 Days or more

MT4MT4195141491-9921135070
1 Piece(s)Available

8 Days or more

MT4MT4195142491-9939185070

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes Features The tip of the lathe center has been cut so as not to touch the workpiece.
Application Prevents center deflection. Material Carbon Steel for Mechanical Structure( S45C) Material 1 Suitable for hardening abrasive/carbide tip JIS B 4104

Additional Products in this Category

Tech Support