(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Fast-Feeding Die Master Modular, MSH

End Mill Head - Fast-Feeding Die Master Modular, MSH
  • Volume Discount

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

MSH-3035-M16

Part Number
MSH-3035-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Machining Application Plane / Other O.D. (mm)(φ) 35 Finish category Finishing
Mounting Method Centering Plug Total number of flutes(Pieces) 3 Underneck length (ℓ1)(mm) 43
Shank diameter (d)(mm) 29 Dimension W(mm) 22 Type Regular Type
Component: Clamp screw CSW-408H Component: Clamp set DCM-18 Component: wrench A-15
Dimensions MD(mm) M16 Supported tips WD○○06・・・ With/Without Coolant Holes Available
Application Flat surface planing/pocket machining/curved surface machining/helical machining

Please check the type/dimensions/specifications of the part MSH-3035-M16 in the End Mill Head - Fast-Feeding Die Master Modular, MSH series.

Additional Products in this Category

Tech Support