(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Suitable for high-efficiency machining.
Part Number
Configured Part Number is shown.
MSN-M8-80-S16C
Overall length (L)(mm) | 135 | Machining Application | Plane / Side / Other | Mounting Method | Shank Type |
---|---|---|---|---|---|
Finish category | Finishing | Underneck length (ℓ1)(mm) | 80 | Shank diameter (d)(mm) | 16 |
Details Type | End Mill Shank Type | Dimensions/φD2(mm) | 4 | Dimensions/φD1(mm) | 15.5 |
Dimensions/θn° | - | Dimensions/MD | M8 | Weight(kg) | 0.32 |
With/Without Coolant Holes | Available |
Please check the type/dimensions/specifications of the part MSN-M8-80-S16C in the Ganko Ittetsu (All Carbide Shank Arbor for Modular Heads) Model MSN series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy