(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Cut Super Radius End Mill DV-OCSR (Part Numbers)

One Cut Super Radius End Mill DV-OCSR
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DV-OCSR3020-R05
DV-OCSR3030-R08
DV-OCSR3040-R10
DV-OCSR3050-R12
DV-OCSR3060-R15
DV-OCSR3080-R20
DV-OCSR3100-R10
DV-OCSR3100-R20
DV-OCSR3120-R20
DV-OCSR3160-R30
DV-OCSR3160-R30-L
DV-OCSR3200-R30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions/ℓ2
(mm)
1 Piece(s)Available

10 Days or more

20.5470666
1 Piece(s)Available

10 Days or more

30.8670699
1 Piece(s)Available

10 Days or more

4187061212
1 Piece(s)Available

10 Days or more

51.2107061515
1 Piece(s)Available

10 Days or more

61.512906--
1 Piece(s)Available

10 Days or more

82161008--
1 Piece(s)Available

10 Days or more

1012011010--
1 Piece(s)Available

10 Days or more

1022011010--
1 Piece(s)Available

10 Days or more

1222412012--
1 Piece(s)Available

10 Days or more

1633216016--
1 Piece(s)Available

10 Days or more

1633218516--
1 Piece(s)Available

10 Days or more

2034016020--

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron Number of flutes(sheet) 3 Type radius
Machining Application Side / Curved surface Torsion Angle (θ) Powerful Torsion (45°-60°) R Precision(µm) 0.015~-0.015
Detailed coatings Value Coat Specifications Regular Type with Rounded Corner Machining Application Details Pocket machining, helical processing, shoulder grinding (Corner radius), curved surface processing
Detailed torsion angle 50°

Additional Products in this Category

Tech Support