(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mirror Bore BNM Shape (Part Numbers)

Part Number

Configured Part Number is shown.

BNML-200115T-S25

 
Part Number
BNML-200115T-S25
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

9 Days or more

201912534Tapered neck type10BNM-200…/RNM-200…1°50'171151°22'FSW-5016A-20W

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Machining Application Details Curved-surface machining / pocket machining

Please check the type/dimensions/specifications of the part BNML-200115T-S25 in the Mirror Bore BNM Shape series.

Products like this...

Part Number
BNML-160100T-S20
BNML-250135T-S32
BNML-300160T-S32
BNMM-160063S-S16
BNMM-160063T-S16
BNMM-200075S-S20
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

8 Days or more

161662028Tapered neck type8BNM-160…/RNM-160…1°30'141001°13'FSW-4013A-15
1 Piece(s)Available

9 Days or more

252153241Tapered neck type12.5BNM-250…/RNM-250…1°30'211351°38'FSW-6020A-30
1 Piece(s)Available

9 Days or more

302403249Tapered neck type15BNM-300…/RNM-300…1°10'261600°24'FSW-8025A-40
1 Piece(s)Available

9 Days or more

1612316-Straight neck shank8BNM-160…/RNM-160…-1463-FSW-4013A-15
1 Piece(s)Available

9 Days or more

161231628Tapered neck type8BNM-160…/RNM-160…1°30'1463-FSW-4013A-15
1 Piece(s)Available

9 Days or more

2014120-Straight neck shank10BNM-200…/RNM-200…-1775-FSW-5016A-20W

Additional Products in this Category

Tech Support