(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hepta Mill HEP Type Bore Type Milling Cutter (Part Numbers)

Hepta Mill HEP Type Bore Type Milling Cutter
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

HEP-5080R-08-27

Part Number
HEP-5080R-08-27
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Dimensions φDc1
(mm)
Dimensions Lf
(mm)
Air Hole Weight
(kg)
Accessory
1 Piece(s)Available

9 Days or more

80576272012.472266.655Available1.9Set Bolt for Arbor: M12x1.75x40

Loading...

  1. 1

Basic Information

Machining Application Plane / Groove / Plunging (Z feed) / Vertical Mounting Method Arbor Type Hole Diameter mm Size
Supported tips XDMW080620ZTR/XDMW080635ZTR-S/XDMT080620ZER/XDMT080708ZER Machining Application Details Pocket machining / curved surface processing / plunging

Please check the type/dimensions/specifications of the part HEP-5080R-08-27 in the Hepta Mill HEP Type Bore Type Milling Cutter series.

Products like this...

Part Number
HEP-4063R-08-22
HEP-4063R-08-27
HEP-6100R-08-32
HEP-7125R-08-40
HEP-8160R-08-40
HEP-9200R-08-60
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Dimensions φDc1
(mm)
Dimensions Lf
(mm)
Air Hole Weight
(kg)
Accessory
1 Piece(s)Available

9 Days or more

63460221710.46.32049.550Available1.1Set Bolt for Arbor: M10
1 Piece(s)Available

9 Days or more

63460272012.472249.550Available1.1Set Bolt for Arbor: M12x1.75x30
1 Piece(s)Available

9 Days or more

100696322614.483286.670Available3.6Set Bolt for Arbor: M16x2x45
1 Piece(s)Available

9 Days or more

1257100403216.4935111.670Available5.5Set Bolt for Arbor: M20x2.5x45
1 Piece(s)Available

9 Days or more

1608100403216.4935146.670Available8.4Set Bolt for Arbor: M20x2.5x45
1 Piece(s)Available

9 Days or more

20091406014025.414.340186.665NA10.2Set Bolt for Arbor: M16

Additional Products in this Category

Tech Support