(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Backdraft Modular, MDB

End Mill Head - Backdraft Modular, MDB
  • Volume Discount

[Features]
· Ideal for high-speed finishing of mold reference base

Part Number

Configured Part Number is shown.

Part Number
MDB-1020-M10
MDB-2025-M12
MDB-2026-M12
MDB-2032-M16
MDB-2033-M16
MDB-3040-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. (mm)
(φ)
Total number of flutes
(Pieces)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Component: Clamp screw Dimensions MD
(mm)
1 Piece(s)Available

10 Days or more

201351914DSW-4075M10
1 Piece(s)Available

11 Days or more

252352317DSW-4075M12
1 Piece(s)Available

10 Days or more

262352417DSW-4075M12
1 Piece(s)Available

11 Days or more

322433022DSW-4085M16
1 Piece(s)Available

11 Days or more

332433122DSW-4085M16
1 Piece(s)Available

11 Days or more

403433222DSW-4085M16

Loading...

  1. 1

Basic Information

Machining Application Plane / Other Finish category Finishing Mounting Method Centering Plug
Component: wrench A-15 Supported tips DBD170408/DBD170408-30/DBD170408-F With/Without Coolant Holes Available
Application Flat surface planing/shoulder grinding (corner radius)/pocket machining/curved surface machining/helical machining

Additional Products in this Category

Tech Support