(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Backdraft DBD Type

Backdraft DBD Type
  • Volume Discount

[Features]
· Ideal for high-speed finishing of mold reference base

Part Number

Configured Part Number is shown.

Part Number
DBD-3040-50-S32
DBD-4050R
DBD-4050R-22
DBD-5063R
DBD-5063R-22
DBD-5063R-27
DBD-6080R
DBD-6080R-25.4
DBD-6080R-27
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
With/Without Coolant Holes Dimensions Lf
(mm)
Weight
(kg)
1 Piece(s)Available

10 Days or more

40With handle150323------Available500.91
1 Piece(s)Available

9 Days or more

50Arbor--44722.22516.58.4520NA500.45
1 Piece(s)Available

9 Days or more

50Arbor--4472216.510.46.320NA500.45
1 Piece(s)Available

10 Days or more

63Arbor--56022.22516.58.4520NA500.81
1 Piece(s)Available

8 Days or more

63Arbor--5602216.510.46.320NA500.81
1 Piece(s)Available

10 Days or more

63Arbor--560272012.4722NA500.76
1 Piece(s)Available

10 Days or more

80Arbor--67631.752612.7832Available631.72
1 Piece(s)Available

10 Days or more

80Arbor--67625.4209.5624Available501.42
1 Piece(s)Available

8 Days or more

80Arbor--676272012.4722Available501.41

Loading...

  1. 1

Basic Information

Machining Application Plane / Groove / Plunging (Z feed) / Vertical Supported tips DBD170408(JC8015、JBN500、CX90)/DBD170408-30(JC8003、CX75)/DBD170408-F(JC8003、CX75) Machining Application Details Pocket machining / curved surface processing / plunging
Applicable Part Clamp Screw DSW-4085 Applicable Part Wrench A-15T

Additional Products in this Category

Tech Support