(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid V Point Mill VSE VSESS Type

Solid V Point Mill VSE VSESS Type
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
VSE-050-60
VSE-060-90
VSE-100-90
VSE-120-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Dimension ℓ
(mm)
Dimension L
(mm)
Shank diameter (d)
(mm)
Dimensions φA
(mm)
1 Piece(s)Available

12 Days or more

605106080.4
1 Piece(s)Available

8 Days or more

906127080.4
1 Piece(s)Available

9 Days or more

90101890120.3
1 Piece(s)Available

8 Days or more

901220100120.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Dimension ℓ
(mm)
Dimension L
(mm)
Shank diameter (d)
(mm)
Dimensions φA
(mm)

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal / V Groove / Drilling / Other work material general steel / Cast Iron / Aluminum / Copper Single blade, two blades Single blade
Tool Material Type Carbide Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support