(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Cut End Mill SPC Type

Spiral Cut End Mill SPC Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
SPC4-15
SPC4-16
SPC4-17
SPC4-18
SPC4-19
SPC4-20
SPC4-22
SPC4-24
SPC4-25
SPC4-26
SPC4-28
SPC4-30
SPC6-32
SPC6-35
SPC6-38
SPC6-40
SPC6-45
SPC6-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Shank dimensions/handle length Shank Dimensions / V Shank Dimensions / W Shank Dimensions / X
1 Piece(s)Available

10 Days or more

15264168448.424.210.16-
1 Piece(s)Available

10 Days or more

16264168448.424.210.16-
1 Piece(s)Available

10 Days or more

17264168448.424.210.16-
1 Piece(s)Available

10 Days or more

18304168748.424.210.16-
1 Piece(s)Available

10 Days or more

19304168748.424.210.16-
1 Piece(s)Available

10 Days or more

203042510057.92913.0812.7
1 Piece(s)Available

10 Days or more

223042510057.92913.0812.7
1 Piece(s)Available

10 Days or more

244042510757.92913.0812.7
1 Piece(s)Available

10 Days or more

254042510757.92913.0812.7
1 Piece(s)Available

10 Days or more

264043211057.62913.0812.7
1 Piece(s)Available

10 Days or more

284043211057.62913.0812.7
1 Piece(s)Available

10 Days or more

305043211857.62913.0812.7
1 Piece(s)Available

10 Days or more

325063211857.62913.0812.7
1 Piece(s)Available

10 Days or more

355063211857.62913.0812.7
1 Piece(s)Available

10 Days or more

385563212357.62913.0812.7
1 Piece(s)Available

7 Days or more

405563212357.62913.0812.7
1 Piece(s)Available

5 Days or more

456063212857.62913.0812.7
1 Piece(s)Available

5 Days or more

506063212857.62913.0812.7

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Type Square Coating Non-Coated
Machining Application Groove / Plunging (Z feed) Blade tip shape C plane Torsion Angle (θ) Standard torsion (30-40°)
Dimensions/C(mm) 0.5 Specifications multi-edged Material type Carbide P type (for stainless steel), Carbide K type (for forged iron)

Additional Products in this Category

Tech Support