(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Super Diemaster Modular, SDH

End Mill Head - Super Diemaster Modular, SDH
  • Volume Discount

[Features]
· Supports from cast iron and general steel to stainless steel, titanium and Inconel

Part Number

Configured Part Number is shown.

Part Number
SDH-2200-R07-M10
SDH-2220-R07-M10
SDH-2250-R10-M12
SDH-2280-R10-M12
SDH-2300-R10-M16
SDH-2320-R12-M16
SDH-2350-R12-M16
SDH-2400-R12-M16
SDH-3200-R07-M10
SDH-3220-R07-M10
SDH-3250-R07-M12
SDH-3280-R10-M12
SDH-3300-R10-M16
SDH-3320-R10-M16
SDH-3350-R10-M16
SDH-3350-R12-M16
SDH-4350-R10-M16
SDH-4400-R12-M16
SDH-5420-R10-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. (mm)
(φ)
Total number of flutes
(Pieces)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Dimension R
(mm)
Type Component: Clamp screw Component: Clamp set Component: wrench Dimensions MD
(mm)
Supported tips
1 Piece(s)Available

10 Days or more

2023018143.5Regular TypeTSW-2556H-A-08SDM10RD○○07T2MO・・・
1 Piece(s)Available

10 Days or more

2223020143.5Regular TypeTSW-2556H-A-08SDM10RD○○07T2MO・・・
1 Piece(s)Available

10 Days or more

2523523175Regular TypeCSW-408HDCM-18A-08SDM12RD○○1004MO・・・
1 Piece(s)Available

10 Days or more

2823525175Regular TypeCSW-408HDCM-18A-15M12RD○○1004MO・・・
1 Piece(s)Available

10 Days or more

3024328225Regular TypeCSW-408HDCM-18A-15M16RD○○1004MO・・・
1 Piece(s)Available

10 Days or more

3224328226Regular TypeDSW-410HDCM-18A-15M16RD○○1204MO・・・
1 Piece(s)Available

10 Days or more

3524332226Regular TypeCSW-408HDCM-18A-15M16RD○○1204MO・・・
1 Piece(s)Available

10 Days or more

4024332266Regular TypeDSW-410HDCM-18A-15M16RD○○1204MO・・・
1 Piece(s)Available

10 Days or more

2033018143.5Multi-edged typeTSW-2556H-A-08SDM10RD○○07T2M0・・・
1 Piece(s)Available

10 Days or more

2233020143.5Multi-edged typeTSW-2556H-A-08SDM10RD○○07T2M0・・・
1 Piece(s)Available

10 Days or more

2533523173.5Multi-edged typeTSW-2556H-A-08SDM12RD○○07T2M0・・・
1 Piece(s)Available

10 Days or more

2833525175Multi-edged typeCSW-408H-A-15M12RD○○1004M0・・・
1 Piece(s)Available

10 Days or more

3034328225Multi-edged typeCSW-408H-A-15M16RD○○1004M0・・・
1 Piece(s)Available

10 Days or more

3234328225Regular TypeCSW-408HDCM-18A-15M16RD○○1004MO・・・
1 Piece(s)Available

10 Days or more

3534332225Regular TypeDSW-410HDCM-18A-15M16RD○○1004MO・・・
1 Piece(s)Available

10 Days or more

3534332226Multi-edged typeDSW-410H-A-15M16RD○○1204M0・・・
1 Piece(s)Available

10 Days or more

3544332225Multi-edged typeCSW-408H-A-15M16RD○○1004M0・・・
1 Piece(s)Available

10 Days or more

4044332266Multi-edged typeDSW-410H-A-15M16RD○○1204M0・・・
1 Piece(s)Available

10 Days or more

4254332265Multi-edged typeCSW-408H-A-15M16RD○○1004M0・・・

Loading...

  1. 1

Basic Information

Machining Application Plane / Other Finish category Finishing Mounting Method Centering Plug
With/Without Coolant Holes Available Application Flat surface planing/pocket machining/pocket machining/helical machining

Additional Products in this Category

Tech Support