(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Die Mate HDM Type Bore Type Mill / Regular Type (Part Numbers)

Super Die Mate HDM Type Bore Type Mill / Regular Type
  • Volume Discount

[Features]
· Supports materials from cast iron and general steel to stainless steel, titanium, and inconel

Part Number

Configured Part Number is shown.

HDM-4063-12R-22

Part Number
HDM-4063-12R-22
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Type Dimension R
(mm)
Dimensions Lf
(mm)
Supported tips Weight
(kg)
Accessory
1 Piece(s)Available

9 Days or more

634602216.510.46.320Hole Diameter mm Size650RD○○1204M0○○0.7Set Bolt for Arbor: M10

Loading...

  1. 1

Basic Information

Machining Application Plane / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method Arbor
Machining Application Details Pocket machining / curved surface processing / helical processing

Please check the type/dimensions/specifications of the part HDM-4063-12R-22 in the Super Die Mate HDM Type Bore Type Mill / Regular Type series.

Products like this...

Part Number
HDM-3050-16R
HDM-3050-16R-22
HDM-4063-12R
HDM-4063-16R
HDM-4080-12R
HDM-4080-12R-25.4
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Type Dimension R
(mm)
Dimensions Lf
(mm)
Supported tips Weight
(kg)
Accessory
1 Piece(s)Available

9 Days or more

5034722.22516.58.4520Hole Diameter Inch Size855RD○○1606M0○○0.5Set Bolt for Arbor: M10
1 Piece(s)Available

9 Days or more

503472216.510.46.320Hole Diameter mm Size855RD○○1606M0○○0.5Set Bolt for Arbor: M10
1 Piece(s)Available

9 Days or more

6346022.22516.58.4520Hole Diameter Inch Size650RD○○1204M0○○0.7Set Bolt for Arbor: M10
1 Piece(s)Available

9 Days or more

6346022.22516.58.4520Hole Diameter Inch Size850RD○○1606M0○○0.7Set Bolt for Arbor: M10
1 Piece(s)Available

9 Days or more

8047431.752612.7832Hole Diameter Inch Size670RD○○1204M0○○1.5Set Bolt for Arbor: M16
1 Piece(s)Available

9 Days or more

8046025.4209.5624Hole Diameter Inch Size655RD○○1204M0○○1.5Set Bolt for Arbor: M12

Additional Products in this Category

Tech Support