(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Super End Chipper Modular, MEC

End Mill Head - Super End Chipper Modular, MEC
  • Volume Discount

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
MEC-2016-M8
MEC-2020-M10
MEC-2021-M10
MEC-2025-M12
MEC-2026-M12
MEC-2030-M16
MEC-2032-M16
MEC-2033-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. (mm)
(φ)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Component: Clamp screw Component: wrench Dimensions MD
(mm)
Supported tips
1 Piece(s)Available

10 Days or more

1682314.812TSW-2250A-07SDM8Tip blade: ZDMT08T208L○ / Peripheral blade: ZPMT09T208R○
1 Piece(s)Available

9 Days or more

2093018.714ESW-206A-08SDM10Tip blade: ZDMT100308L○ / Peripheral blade: ZCMT100308R○
1 Piece(s)Available

10 Days or more

2193019.614ESW-206A-08SDM10Tip blade: ZDMT100308L○ / Peripheral blade: ZCMT100308R○
1 Piece(s)Available

9 Days or more

2512.53523.217DSW-307A-10M12Tip blade: ZDMT13T3○○L○/ Peripheral blade: ZPMT13T3○○R○
1 Piece(s)Available

10 Days or more

2612.53524.117DSW-307A-10M12Tip blade: ZDMT13T3○○L○/ Peripheral blade: ZPMT13T3○○R○
1 Piece(s)Available

10 Days or more

30154328.222TSW-408A-15M16Tip blade: ZPMT150408L○ / Peripheral blade: ZPMT160408R○
1 Piece(s)Available

9 Days or more

32154330.222TSW-408A-15M16Tip blade: ZPMT1604○○L○/ Peripheral blade: ZPMT1604○○R○
1 Piece(s)Available

10 Days or more

3315433122TSW-408A-15M16Tip blade: ZPMT1604○○L○/ Peripheral blade: ZPMT1604○○R○

Loading...

  1. 1

Basic Information

Machining Application Side / Groove / Other Finish category Finishing Mounting Method Centering Plug
Total number of flutes(Pieces) 2 With/Without Coolant Holes Available Application Shoulder Milling (Rounded Corner) / Grooving / Pocket Machining / Curved Surface Machining / Helical Machining / Counter Boring Machining

Additional Products in this Category

Tech Support