(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super End Chipper Compatible Tip

Super End Chipper Compatible Tip
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
ZDMT08T208L-JC5015
ZDMT08T208L-JC5040
ZDMT08T208LP-FZ15
ZDMT13T308L-JC5015
ZDMT13T308L-JC5040
ZDMT13T308LP-FZ15
ZDMT13T320L-JC5015
ZDMT13T320L-JC5040
ZDMT13T320LP-FZ15
ZDMT100308L-JC5015
ZDMT100308L-JC5040
ZDMT100308LP-FZ15
ZPMT09T208R-JC5015
ZPMT09T208R-JC5040
ZPMT09T208RP-FZ15
ZPMT150408L-JC5015
ZPMT150408L-JC5040
ZPMT150408LP-FZ15
ZPMT160408L-JC5015
ZPMT160408L-JC5040
ZPMT160408LP-FZ15
ZPMT160416L-JC5015
ZPMT160416L-JC5040
ZPMT160416LP-FZ15
Part NumberMinimum order quantityVolume DiscountDays to Ship Clearance angle work material Dimensions/A
(mm)
Dimensions/T
(mm)
Dimensions/B
(mm)
Dimension / r ε
(mm)
Material type Details Type Material Features
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.92.7860.8JC5015Tip blade, polished tip for aluminumPVD Coating-
10 Piece(s)Available

8 Days or more

D(15°)Steel7.92.7860.8JC5040Tip bladePVD Coating-
10 Piece(s)Available

9 Days or more

D(15°)Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.92.7860.8FZ15Tip blade, polished tip for aluminumCarbide alloyPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12.93.977.9380.8JC5015Tip bladePVD Coating-
10 Piece(s)Available

8 Days or more

D(15°)Steel12.93.977.9380.8JC5040Tip bladePVD Coating-
10 Piece(s)Available

8 Days or more

D(15°)Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12.93.977.9380.8FZ15Tip blade, polished tip for aluminumCarbide alloyPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12.93.977.9382JC5015Tip blade, polished tip for aluminumPVD Coating-
10 Piece(s)Available

8 Days or more

D(15°)Steel12.93.977.9382JC5040Tip blade, polished tip for aluminumPVD Coating-
10 Piece(s)Available

8 Days or more

D(15°)Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12.93.977.9382FZ15Tip blade, polished tip for aluminumCarbide alloyPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material10.43.46.350.8JC5015Tip bladePVD Coating-
10 Piece(s)Available

8 Days or more

D(15°)Steel10.43.46.350.8JC5040Tip bladePVD Coating-
10 Piece(s)Available

8 Days or more

D(15°)Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material10.43.46.350.8FZ15Tip blade, polished tip for aluminumCarbide alloyPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

P(11°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material92.785.40.8JC5015Peripheral BladePVD Coating-
10 Piece(s)Available

8 Days or more

P(11°)Steel92.785.40.8JC5040Peripheral BladePVD Coating-
10 Piece(s)Available

8 Days or more

P(11°)Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material92.785.40.8FZ15Peripheral Blade, Polish tip for aluminumCarbide alloyPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

P(11°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material15.454.769.5250.8JC5015Tip bladePVD CoatingPolishing Tip Extension for Aluminum
10 Piece(s)Available

9 Days or more

P(11°)Steel15.454.769.5250.8JC5040Tip bladePVD CoatingPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

P(11°)Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material15.454.769.5250.8FZ15Tip blade, polished tip for aluminumCarbide alloyPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

P(11°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5250.8JC5015Tip bladePVD CoatingPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

P(11°)Steel16.454.769.5250.8JC5040Tip bladePVD CoatingPolishing Tip Extension for Aluminum
10 Piece(s)Available

9 Days or more

P(11°)Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5250.8FZ15Tip blade, polished tip for aluminumCarbide alloyPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

P(11°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5251.6JC5015Tip bladePVD CoatingPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

P(11°)Steel16.454.769.5251.6JC5040Tip bladePVD CoatingPolishing Tip Extension for Aluminum
10 Piece(s)Available

8 Days or more

P(11°)Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5251.6FZ15Tip blade, polished tip for aluminumCarbide alloyPolishing Tip Extension for Aluminum

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Available corners 2

Additional Products in this Category

Tech Support