(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Chipper (Bore Type Mill) SIC Type (Part Numbers)

Side Chipper (Bore Type Mill) SIC Type
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

SIC-6080R-27

Part Number
SIC-6080R-27
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Dimensions Lf
(mm)
Dimension φD1
(mm)
Number of tips for use Weight
(kg)
1 Piece(s)Available

8 Days or more

80602712.4722507861

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method Arbor
Supported tips ZPMT1604○○R○

Please check the type/dimensions/specifications of the part SIC-6080R-27 in the Side Chipper (Bore Type Mill) SIC Type series.

Products like this...

Part Number
SIC-5063R
SIC-5063R-22
SIC-8100R
SIC-8100R-32
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Dimensions Lf
(mm)
Dimension φD1
(mm)
Number of tips for use Weight
(kg)
1 Piece(s)Available

8 Days or more

635522.2258520456150.8
1 Piece(s)Available

8 Days or more

63552210.46.320456150.8
1 Piece(s)Available

8 Days or more

1007031.7512.7832509881.7
1 Piece(s)Available

8 Days or more

100703214.4832509881.7

Additional Products in this Category

Tech Support