(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid End Mill for Aluminum Machining (Long Blade) AL-SEEL2 Type

Solid End Mill for Aluminum Machining (Long Blade) AL-SEEL2 Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-SEEL2010-3
AL-SEEL2011-3
AL-SEEL2012-3
AL-SEEL2013-3
AL-SEEL2014-3
AL-SEEL2015-3
AL-SEEL2016-3
AL-SEEL2017-3
AL-SEEL2018-3
AL-SEEL2019-3
AL-SEEL2020-3
AL-SEEL2021-3
AL-SEEL2022-3
AL-SEEL2023-3
AL-SEEL2024-3
AL-SEEL2025-3
AL-SEEL2026-3
AL-SEEL2027-3
AL-SEEL2028-3
AL-SEEL2029-3
AL-SEEL2030
AL-SEEL2030-3
AL-SEEL2031
AL-SEEL2032
AL-SEEL2033
AL-SEEL2034
AL-SEEL2035
AL-SEEL2036
AL-SEEL2037
AL-SEEL2038
AL-SEEL2039
AL-SEEL2040
AL-SEEL2041
AL-SEEL2042
AL-SEEL2043
AL-SEEL2044
AL-SEEL2045
AL-SEEL2046
AL-SEEL2047
AL-SEEL2048
AL-SEEL2049
AL-SEEL2050
AL-SEEL2051
AL-SEEL2052
AL-SEEL2053
AL-SEEL2054
AL-SEEL2055
AL-SEEL2056
AL-SEEL2057
AL-SEEL2058
AL-SEEL2059
AL-SEEL2060
AL-SEEL2061
AL-SEEL2062
AL-SEEL2063
AL-SEEL2064
AL-SEEL2066
AL-SEEL2067
AL-SEEL2068
AL-SEEL2069
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/ℓ2
(mm)
1 Piece(s)Available

9 Days or more

14.5345-
1 Piece(s)Available

9 Days or more

1.15345-
1 Piece(s)Available

9 Days or more

1.25.4345-
1 Piece(s)Available

9 Days or more

1.35.9345-
1 Piece(s)Available

9 Days or more

1.46.3345-
1 Piece(s)Available

9 Days or more

1.56.8350-
1 Piece(s)Available

9 Days or more

1.67.2350-
1 Piece(s)Available

9 Days or more

1.77.7350-
1 Piece(s)Available

9 Days or more

1.88.1350-
1 Piece(s)Available

9 Days or more

1.98.6350-
1 Piece(s)Available

9 Days or more

29355-
1 Piece(s)Available

9 Days or more

2.19.535519
1 Piece(s)Available

9 Days or more

2.29.935519
1 Piece(s)Available

9 Days or more

2.310.435524
1 Piece(s)Available

9 Days or more

2.410.835529
1 Piece(s)Available

9 Days or more

2.511.3360-
1 Piece(s)Available

9 Days or more

2.611.7360-
1 Piece(s)Available

9 Days or more

2.712.2360-
1 Piece(s)Available

9 Days or more

2.812.6360-
1 Piece(s)Available

9 Days or more

2.913.1360-
1 Piece(s)Available

8 Days or more

322665-
1 Piece(s)Available

9 Days or more

313.5365-
1 Piece(s)Available

9 Days or more

3.122665-
1 Piece(s)Available

9 Days or more

3.222665-
1 Piece(s)Available

9 Days or more

3.322665-
1 Piece(s)Available

9 Days or more

3.422665-
1 Piece(s)Available

9 Days or more

3.524665-
1 Piece(s)Available

9 Days or more

3.624665-
1 Piece(s)Available

9 Days or more

3.724665-
1 Piece(s)Available

8 Days or more

3.824665-
1 Piece(s)Available

9 Days or more

3.924665-
1 Piece(s)Available

9 Days or more

426665-
1 Piece(s)Available

9 Days or more

4.126665-
1 Piece(s)Available

9 Days or more

4.226665-
1 Piece(s)Available

9 Days or more

4.326665-
1 Piece(s)Available

9 Days or more

4.426665-
1 Piece(s)Available

9 Days or more

4.530665-
1 Piece(s)Available

9 Days or more

4.630665-
1 Piece(s)Available

9 Days or more

4.730665-
1 Piece(s)Available

9 Days or more

4.830665-
1 Piece(s)Available

9 Days or more

4.930665-
1 Piece(s)Available

8 Days or more

532675-
1 Piece(s)Available

9 Days or more

5.132675-
1 Piece(s)Available

9 Days or more

5.232675-
1 Piece(s)Available

9 Days or more

5.332675-
1 Piece(s)Available

9 Days or more

5.432675-
1 Piece(s)Available

9 Days or more

5.532675-
1 Piece(s)Available

9 Days or more

5.632675-
1 Piece(s)Available

9 Days or more

5.732675-
1 Piece(s)Available

9 Days or more

5.832675-
1 Piece(s)Available

9 Days or more

5.932675-
1 Piece(s)Available

9 Days or more

632675-
1 Piece(s)Available

9 Days or more

6.132675-
1 Piece(s)Available

9 Days or more

6.232675-
1 Piece(s)Available

9 Days or more

6.332675-
1 Piece(s)Available

9 Days or more

6.432675-
1 Piece(s)Available

9 Days or more

6.642695-
1 Piece(s)Available

9 Days or more

6.742695-
1 Piece(s)Available

9 Days or more

6.842695-
1 Piece(s)Available

9 Days or more

6.942695-

Loading...

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Processing Applications Sharp Edge, Shoulder Milling, Grooving Features Suppresses chattering and has larger cutting area. Excellent sharpness can be used for high-precision machining. Good chip extraction for high efficiency machining.
Specifications Torsion Angle 45°/ Long blade length

Additional Products in this Category

Tech Support