(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight/End Mill Shanks, TiCN Coated, with Oil Hole, EZDM

Carbide Solid Drill Bits - Straight/End Mill Shanks, TiCN Coated, with Oil Hole, EZDM
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
EZDM111
EZDM112
EZDM113
EZDM114
EZDM117
EZDM118
EZDM119
EZDM121
EZDM122
EZDM123
EZDM124
EZDM126
EZDM127
EZDM128
EZDM129
EZDM131
EZDM132
EZDM133
EZDM134
EZDM136
EZDM137
EZDM138
EZDM139
EZDM141
EZDM142
EZDM143
EZDM144
EZDM146
EZDM147
EZDM148
EZDM149
EZDM151
EZDM152
EZDM153
EZDM154
EZDM156
EZDM157
EZDM158
EZDM159
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Dimensions/Ds
(φ mm)
1 Piece(s)Available

9 Days or more

11.15812212
1 Piece(s)Available

9 Days or more

11.25812212
1 Piece(s)Available

9 Days or more

11.35812212
1 Piece(s)Available

9 Days or more

11.45812212
1 Piece(s)Available

9 Days or more

11.76012212
1 Piece(s)Available

9 Days or more

11.86012212
1 Piece(s)Available

9 Days or more

11.96012212
1 Piece(s)Available

9 Days or more

12.16512813
1 Piece(s)Available

9 Days or more

12.26512813
1 Piece(s)Available

9 Days or more

12.36512813
1 Piece(s)Available

9 Days or more

12.46512813
1 Piece(s)Available

9 Days or more

12.66512813
1 Piece(s)Available

9 Days or more

12.76512813
1 Piece(s)Available

9 Days or more

12.86512813
1 Piece(s)Available

9 Days or more

12.96512813
1 Piece(s)Available

9 Days or more

13.17013414
1 Piece(s)Available

9 Days or more

13.27013414
1 Piece(s)Available

9 Days or more

13.37013414
1 Piece(s)Available

9 Days or more

13.47013414
1 Piece(s)Available

9 Days or more

13.67013414
1 Piece(s)Available

9 Days or more

13.77013414
1 Piece(s)Available

9 Days or more

13.87013414
1 Piece(s)Available

9 Days or more

13.97013414
1 Piece(s)Available

9 Days or more

14.17514015
1 Piece(s)Available

9 Days or more

14.27514015
1 Piece(s)Available

9 Days or more

14.37514015
1 Piece(s)Available

9 Days or more

14.47514015
1 Piece(s)Available

9 Days or more

14.67514015
1 Piece(s)Available

9 Days or more

14.77514015
1 Piece(s)Available

9 Days or more

14.87514015
1 Piece(s)Available

9 Days or more

14.97514015
1 Piece(s)Available

9 Days or more

15.18014616
1 Piece(s)Available

9 Days or more

15.28014616
1 Piece(s)Available

9 Days or more

15.38014616
1 Piece(s)Available

9 Days or more

15.48014616
1 Piece(s)Available

9 Days or more

15.68014616
1 Piece(s)Available

9 Days or more

15.78014616
1 Piece(s)Available

9 Days or more

15.88014616
1 Piece(s)Available

9 Days or more

15.98014616

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type TiCN With/without Oil Hole Available
Diameter dimensional tolerance(mm) 0-0.027 Features Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. Machining Application With oil hole drilled

Additional Products in this Category

Tech Support