(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Centerline Caliper - Vernier, Small Diameter Type, RM-S

Centerline Caliper - Vernier, Small Diameter Type, RM-S
  • Volume Discount

[Features]
· Ideal for measuring the pitch of small diameter holes.
· Round-hole pitch calipers ideal for measuring "small-diameter holes and narrow pitch"

Part Number

Configured Part Number is shown.

RM-S15

Part Number
RM-S15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

25 Days or more

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Vernier (Analog)
Maximum Measurement Length (Range Selection(mm) 101 to 150 Waterproof Function NA Output terminal for measuring data: with or without NA
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) Upper Level: 5-150/Lower Level: 3-150
A(mm) 280 B(mm) 96 C(mm) φ4
D(mm) φ0.8 E(mm) 26 F(mm) 50
G(mm) 20 H(mm) 20 Θ 40゜
Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts) Instrumental Error(mm) ±0.07 Features Round-hole pitch calipers ideal for measuring "small-diameter holes and narrow pitch"
Minimum Hole Diameter(mm) φ0.8 Max. Hole Dia.(mm) φ4 Mass(g) 180

Please check the type/dimensions/specifications of the part RM-S15 in the Centerline Caliper - Vernier, Small Diameter Type, RM-S series.

Additional Products in this Category

Tech Support