(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ideal for pitch measurement of holes with different diameters.
· Round hole pitch calipers of “offset type," with main scale probe moving vertically.
· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.
Part Number |
---|
RM2-60 |
Loading...
Type | Special Calipers | Special Caliper Shape | Hole Pitch Calipers | Display Method | Vernier (Analog) |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA |
Solar Panel | NA | Minimum Read Value(mm) | 0.1 (29 mm into 10 equal parts) | Features | Since the measuring element of the main scale moves up and down, it is not only possible to measure same diameter holes but also the pitch between different diameter holes. Offset type centerline calipers |
Please check the type/dimensions/specifications of the part RM2-60 in the Centerline Caliper - Vernier, Offset Type, RM-2 series.
Part Number |
---|
RM2-100 |
RM2-15 |
RM2-30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy