(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Centerline Caliper - Vernier, Offset Type, RM-2 (Part Numbers)

Centerline Caliper - Vernier, Offset Type, RM-2
  • Volume Discount

[Features]
· Ideal for pitch measurement of holes with different diameters.
· Round hole pitch calipers of “offset type," with main scale probe moving vertically.
· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.

Part Number

Configured Part Number is shown.

RM2-30

Part Number
RM2-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Θ Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)
1 Piece(s)Available

14 Days or more

201~300Upper Level: 35-300/Lower Level: 25-300422120φ30φ250φ2φ10φ304502040゜±0.08φ3φ29550

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Minimum Read Value(mm) 0.1 (29 mm into 10 equal parts) Features Since the measuring element of the main scale moves up and down, it is not only possible to measure same diameter holes but also the pitch between different diameter holes. Offset type centerline calipers

Please check the type/dimensions/specifications of the part RM2-30 in the Centerline Caliper - Vernier, Offset Type, RM-2 series.

Products like this...

Part Number
RM2-100
RM2-15
RM2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Θ Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

701~1000Upper Level: 50-1000/Lower Level: 40-10001233124φ30φ442φ4φ12φ308803240゜±0.15φ5φ293500
1 Piece(s)Available

10 Days or more

101 to 150Upper Level: 25-150/Lower Level: 20-15026170φ6φ0.2-φ0.2φ6φ63401653゚±0.07φ1φ5180
1 Piece(s)Available

10 Days or more

501~700Upper Level: 35-600/Lower Level: 25-600781120φ30φ250φ2φ10φ306702540゜±0.11φ3φ291300

Additional Products in this Category

Tech Support