(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Rack and pinion type caliper.
· The improved shock resistance allows use with no concerns.
· Pointer needle 1 revolution 1 mm.
· Made of stainless steel (SUS420J2).
[Applications]
· Used for on-site measurements of precision machining.
Part Number |
---|
DMK20J |
Loading...
Type | Standard caliper | Display Method | Dial | Waterproof Function | NA |
---|---|---|---|---|---|
Output terminal for measuring data: with or without | NA | With/Without Depth Bar | Available | Solar Panel | NA |
Features | ● Scale dial can be quickly read ● The gold base has a black scale for the display to be easily read ● Improved shock resistance allows it to be used with security | Minimum graduation(mm) | 0.01 | 1 rotation of the indicator | 1 |
Please check the type/dimensions/specifications of the part DMK20J in the Dial Caliper - Shock Resistant, DMK-J series.
Part Number |
---|
DMK15J |
DMK30J |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy