(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vernier Caliper - Standard, Flat Head, PITA (Part Numbers)

Vernier Caliper - Standard, Flat Head, PITA

Click this image to zoom it.

Move the mouse over the image to zoom

  • PITA40
  • PITA15
  • Volume Discount

[Features]
· 21st century standard calipers, Pita calipers.
· "Flat head" enables easy measurement from any corner.
· PITA15: The main scale grooves on the top and bottom scales reduce diffuse reflection on the surface with the scale markings.
· Because the green color is easy on the eyes, they don't get tired.

Part Number

Configured Part Number is shown.

PITA10

Part Number
PITA10
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

~100Available0–10016613.56534.5112552.4171±0.05100

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA Solar Panel NA Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts)
Features The lateral grooves on the top and bottom scales reduce the diffuse reflection on the surface with scale markings. Because the green color puts little strain on the eyes, they don't get tired.

Please check the type/dimensions/specifications of the part PITA10 in the Vernier Caliper - Standard, Flat Head, PITA series.

Products like this...

Part Number
PITA15
PITA20
PITA30
PITA40
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

101 to 150Available0–150230167640142873.8237±0.05140
1 Piece(s)Available

8 Days or more

151 to 200Available0–200280167640142873.8287±0.05160
1 Piece(s)Available

8 Days or more

201~300Available0–3004002011164194893.8409±0.05340
1 Piece(s)Available

8 Days or more

301~500NA0–400506201116419489-515±0.06420

Additional Products in this Category

Tech Support