(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Eccentric Tester (Standard Type)

Eccentric Tester (Standard Type)
  • Volume Discount

Use for measuring eccentricity and runout of shafts, etc. Achieves parallelism between the table surface and the center. Center access can be performed in a single action using the lever.

Part Number

Configured Part Number is shown.

SA101

Part Number
SA101
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Standard Form Center Distance(mm) 400 Center Height(mm) 150
Center for use MT#1 Height Parallelism(μm) 6 Mass(kg) 31
Overall Length (L)(mm) 650

Please check the type/dimensions/specifications of the part SA101 in the Eccentric Tester (Standard Type) series.

Additional Products in this Category

Tech Support