(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Block with Hard Steel Clamp

V Block with Hard Steel Clamp
  • Volume Discount

V-block with V-grooves in 2 places for installing clamps. Comes with a clamp for fixing the workpiece. (2 pcs) Extremely convenient for inspection of round objects and others and as an auxiliary block (square stand).

Part Number

Configured Part Number is shown.

Part Number
JM101
JM102
JM103
JM104
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Nominal V Width
(mm)
Mass
(kg)
1 Piece(s)Available

25 Days or more

4028303012、200.8(set)
1 Piece(s)Available

25 Days or more

5038404018、241.5(set)
1 Piece(s)Available

25 Days or more

6048505020、302.7(set)
1 Piece(s)Available

25 Days or more

7058606024、384.2(set)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Nominal V Width
(mm)
Mass
(kg)

Loading...

  1. 1

Basic Information

Product Type V Block Material Cast Iron Degree of deviation between base surface and V groove(µm) 10
Type V-Grooved Box Main body: option Main Body

Additional Products in this Category

Tech Support