(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hard Steel Precision V Block, Class A

Hard Steel Precision V Block, Class A
  • Volume Discount

[Features]
· Manufactured as 2 pieces to 1 set, with the V grooves and bottom of the 2 pieces running in parallel.
· Very useful for inspection of circular objects and others, as well as use as an auxiliary block (jig).
· All sizes are quenched products with a 90-degree V groove

Part Number

Configured Part Number is shown.

Part Number
JA201
JA202
JA204
JA205
JA206
JA207
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Nominal V Width
(mm)
Mass
(kg)
1 Piece(s)Available

11 Days or more

38192438200.3(set)
1 Piece(s)Available

8 Days or more

50222850250.4(set)
1 Piece(s)Available

10 Days or more

75355075452(set)
1 Piece(s)Available

12 Days or more

1003860100503(set)
1 Piece(s)Available

25 Days or more

1254570125656(set)
1 Piece(s)Available

25 Days or more

15060901507513(set)

Loading...

  1. 1

Basic Information

Product Type V Block Class Grade A Degree of deviation between base surface and V groove(µm) 5
Type V-Grooved Box Material Hard Steel Main body: option Main Body

Additional Products in this Category

Tech Support