(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Straight Edge

Bevel Straight Edge
  • Volume Discount

[Features]
· Can be used for flatness measurement and precise scribing work.
· An extremely handy type in which the usage surface has been machined into a bevel shape.
· Accuracy is only guaranteed on one face (faces A-B).
· Both quenched and non-quenched products are available.

Part Number

Configured Part Number is shown.

Part Number
RSHV-1000
RSHV-1000Y
RSHV-1500
RSHV-1500Y
RSHV-200
RSHV-2000
RSHV-2000Y
RSHV-200Y
RSHV-300
RSHV-300Y
RSHV-500
RSHV-500Y
RSHV-600
RSHV-600Y
RSHV-750
RSHV-750Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Thickness
(mm)
Straightness
(mm)
Hardened
(mm)
Mass
(kg)
1 Piece(s)Available

14 Days or more

486±0.020No baking2.6
1 Piece(s)Available

14 Days or more

486±0.020Hardening2.6
1 Piece(s)Available

14 Days or more

758±0.025No baking5.7
1 Piece(s)Available

14 Days or more

758±0.025Hardening5.7
1 Piece(s)Available

14 Days or more

294±0.012No baking0.11
1 Piece(s)Available

14 Days or more

858±0.030No baking10.7
1 Piece(s)Available

14 Days or more

858±0.030Hardening10.7
1 Piece(s)Available

14 Days or more

294±0.012Hardening0.11
1 Piece(s)Available

14 Days or more

354±0.013No baking0.41
1 Piece(s)Available

14 Days or more

354±0.013Hardening0.41
1 Piece(s)Available

14 Days or more

456±0.015No baking0.8
1 Piece(s)Available

14 Days or more

456±0.015Hardening0.8
1 Piece(s)Available

14 Days or more

486±0.016No baking0.9
1 Piece(s)Available

14 Days or more

486±0.016Hardening0.9
1 Piece(s)Available

14 Days or more

486±0.018No baking1.7
1 Piece(s)Available

14 Days or more

486±0.018Hardening1.7

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180

Additional Products in this Category

Tech Support