(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Depth Gauge - 10 mm, T-2C

Dial Depth Gauge - 10 mm, T-2C
  • Volume Discount

•Product Model: Depth Gauge
•Display Format: Dial
•Base Outer Diameter (mm): φ25.0
•Feature: Ideal for measuring hole depth, depths of narrow grooves, and difference in levels. You can choose from abundant equipment types based on the application.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T-1
T-1W
T-2
T-2B
T-2C
T-2W
T-3
T-4
T-6A
T-6B
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Instrument Error
(mm)
Details Type Base Length
(mm)
Base width
(mm)
Needle Measurement Probe Diameter
(mm)
Probe Dial Gauge / Used Gauge Dial Gauge / Scale
(mm)
Dial Gauge / Measurement Range
(mm)
Dial Gauge / Measurement Strength
(N)
Base Outer Diameter
(mm)
Accessory
1 Piece(s)Available

10 Days or more

0~160±0.02T Series12014--207F-T0.01202.0-Measuring Probes 8 Probes Spaced 20 mm Apart
1 Piece(s)Available

10 Days or more

0~220±0.02T Series10011--207WF-T0.01202.0-Extension Rod: 4 rods included; 20, 40, 60, and 80 mm
1 Piece(s)Available

10 Days or more

0–10±0.015T Series6014--107F-T0.01101.4--
1 Piece(s)Available

10 Days or more

0–5±0.02T Series7511--196B-T0.0151.4--
1 Piece(s)Available

10 Days or more

0–10±0.015T Series7511-XT-2C107F-T0.01101.4--
1 Piece(s)Available

10 Days or more

0–20±0.02T Series7511--207WF-T0.01202.0--
1 Piece(s)Available

10 Days or more

0–10±0.015T Series6014-XT-3107F-T0.01101.4--
1 Piece(s)Available

8 Days or more

0–1±0.005T Series4010-XT-45F (With Internal Reverse Scale)0.00111.5--
1 Piece(s)Available

14 Days or more

0–10±0.015T series (round base)--φ2.0-107F-T0.01101.4φ25.0-
1 Piece(s)Available

14 Days or more

0–10±0.015T series (round base)--φ1.0-107F-T0.01101.4φ25.0-

Loading...

  1. 1

Basic Information

Product Model Depth gauge Display Format Dial Features Ideal for measuring hole depth, depths of narrow grooves, and difference in levels. You can choose from abundant equipment types based on the application.

Additional Products in this Category

Tech Support