(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Linear Gauge
•Display Method: Digital
•Scale Interval / Minimum Display (mm): 0.001/0.01 switching
•Data Output: RS-232C Output Compliant
•Function: Display Switching (0.001/0.01 mm Display Switching), Acceptance Judgment (OK, ±Fail, 3-Stage Acceptance Judgment Based on the Specified Values), Polarity Switching (+ or - Indicated by Pushing Up the Spindle)
Part Number
Configured Part Number is shown.
PDN-21
Application | Linear gauge | Display Method | Digital |
---|---|---|---|
Maximum Measurement Length (Range Selection)(mm) | 6~20 | Scale interval minimal display(mm) | 0.001/0.01 switching |
Measuring Range(mm) | 20 | Measurement Force (Equal to or Less Than)(N) | 1.5 N or less (0.31 N or less with spring removed) |
Function | Display Switching (0.001/0.01 mm Display Switching), Acceptance Judgment (OK, ±Fail, 3-Stage Acceptance Judgment Based on the Specified Values), Polarity Switching (+ or - Indicated by Pushing Up the Spindle) | Accessory | AC Adapter PD-05A |
Operating Temperature | 0–40°C (Must be no condensation) | Option | GB-3D20 Flat Rear Lid, RE-4 Release, LL-D20 Finger Lever, LL-PD Lifting Lever, PDP-1N Statistics Printer, KB-P21 Cable for Printer, IF-21 Input Adapter |
Power Supply | 100 - 240 VAC ±10% 50/60 Hz (using built-in AC adapter) | Probe | M2.5 P=0.45 with X-2 |
Show More | |||
Accuracy (excluding quantum error) | If 0.001 mm display, 0.003 mm; if 0.01 mm display, 0.01 mm | Response Speed | 1000mm/sec |
Display Rotation | Approx. 280 ° | Data output | RS-232C Output Compliant |
Show Less |
Application | Linear gauge | Display Method | Digital | Maximum Measurement Length (Range Selection)(mm) | 6~20 |
---|---|---|---|---|---|
Scale interval minimal display(mm) | 0.001/0.01 switching | Measuring Range(mm) | 20 | Measurement Force (Equal to or Less Than)(N) | 1.5 N or less (0.31 N or less with spring removed) |
Function | Display Switching (0.001/0.01 mm Display Switching), Acceptance Judgment (OK, ±Fail, 3-Stage Acceptance Judgment Based on the Specified Values), Polarity Switching (+ or - Indicated by Pushing Up the Spindle) | Accessory | AC Adapter PD-05A | Operating Temperature | 0–40°C (Must be no condensation) |
Option | GB-3D20 Flat Rear Lid, RE-4 Release, LL-D20 Finger Lever, LL-PD Lifting Lever, PDP-1N Statistics Printer, KB-P21 Cable for Printer, IF-21 Input Adapter | Power Supply | 100 - 240 VAC ±10% 50/60 Hz (using built-in AC adapter) | Probe | M2.5 P=0.45 with X-2 |
Accuracy (excluding quantum error) | If 0.001 mm display, 0.003 mm; if 0.01 mm display, 0.01 mm | Response Speed | 1000mm/sec | Display Rotation | Approx. 280 ° |
Data output | RS-232C Output Compliant |
Please check the type/dimensions/specifications of the part PDN-21 in the Dial Gauge - Standard Plunger Type, Digital and Integrated Display series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy