(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Dial Inside Gauge, With Magnetic Base

Dial Gauge - Dial Inside Gauge, With Magnetic Base
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Scale Interval / Minimum Display (mm): 0.01
•Scale Model: Balance scale
•Scale Specification: 0-50-0

PDF

Part Number

Configured Part Number is shown.

 
Part Number
U2FA
U2FB
U2HA
U2HB
U3HA
U3HB
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Measuring Range
(mm)
Details Type [Indication error] Full measurement range Measurement Force (Equal to or Less Than)
(N)
Specifications
1 Piece(s)Available

11 Days or more

101~92~110No Inner Scale±202Includes magnetic base
1 Piece(s)Available

19 Days or more

101~110–120No Inner Scale±202Includes magnetic base
1 Piece(s)Available

9 Days or more

51 to 10066~80No Inner Scale±151.4Includes magnetic base
1 Piece(s)Available

11 Days or more

51 to 10080~92No Inner Scale±151.4Includes magnetic base
1 Piece(s)Available

11 Days or more

51 to 10066~80With Inner Scale±201.4Type Including Magnetic Base, Inner Scale
1 Piece(s)Available

11 Days or more

51 to 10080~92With Inner Scale±201.4Type Including Magnetic Base, Inner Scale

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale interval minimal display(mm) 0.01
Scale type Balance scale Scale specification 0-50-0 [Indication error] 1/10 rotation (adjacent error) 9
[Indication error] 1/2 rotation - [Indication error] 1 rotation ±13 [Indication error] 2 rotations -
Repeat precision -

Additional Products in this Category

Tech Support