(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Measuring Piece

Dial Gauge - Measuring Piece
  • Volume Discount

•Use: Measurement Element
•Feature: Very useful to add probe joints when probes do not reach the object using a standard dial gauge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XJ-400
XJ-406
XJ-410
XJ-415
XJ-420
XJ-425
XJ-430
XJ-435
XJ-440
XJ-445
XJ-450
XJ-455
XJ-460
XJ-465
XJ-470
XJ-475
XJ-480
XJ-490
XJ-510
XJ-520
XJ-530
XJ-540
XJ-550
XJ-560
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type L
(mm)
1 Piece(s)Available

10 Days or more

φ4100
1 Piece(s)Available

10 Days or more

φ46
1 Piece(s)Available

10 Days or more

φ410
1 Piece(s)Available

8 Days or more

φ415
1 Piece(s)Available

10 Days or more

φ420
1 Piece(s)Available

10 Days or more

φ425
1 Piece(s)Available

8 Days or more

φ430
1 Piece(s)Available

8 Days or more

φ435
1 Piece(s)Available

8 Days or more

φ440
1 Piece(s)Available

8 Days or more

φ445
1 Piece(s)Available

8 Days or more

φ450
1 Piece(s)Available

10 Days or more

φ455
1 Piece(s)Available

10 Days or more

φ460
1 Piece(s)Available

10 Days or more

φ465
1 Piece(s)Available

8 Days or more

φ470
1 Piece(s)Available

10 Days or more

φ475
1 Piece(s)Available

10 Days or more

φ480
1 Piece(s)Available

14 Days or more

φ490
1 Piece(s)Available

8 Days or more

φ510
1 Piece(s)Available

10 Days or more

φ520
1 Piece(s)Available

10 Days or more

φ530
1 Piece(s)Available

10 Days or more

φ540
1 Piece(s)Available

10 Days or more

φ550
1 Piece(s)Available

10 Days or more

φ560

Loading...

  1. 1

Basic Information

Application Probe Features Very useful to add probe joints when probes do not reach the object using a standard dial gauge.

Additional Products in this Category

Tech Support