(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Dial Gauge - Compact Plunger Type, Dial Display, 1-5 mm Measurement Range

Dial Gauge - Compact Plunger Type, Dial Display, 1-5 mm Measurement Range
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Feature: It is a compact type dial gauge with small surface diameter. Does not require space for multipoint measurement and mounting to a jig, etc.
•Dimension J (mm): 8.0 0-0.03
•Repeat Precision: 5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5S
36A
36AF
36B
36BF
47
47F
57S
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Scale type Measuring Range
(mm)
Details Type Scale specification [Indication error] 1/10 rotation (adjacent error) [Indication error] 1/2 rotation [Indication error] 1 rotation [Indication error] 2 rotations [Indication error] Full measurement range Return error Measurement Force (Equal to or Less Than)
(N)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Specifications
1 Piece(s)Available

10 Days or more

0–10.001Continuous Scale1Back Cover Flat±0・100・1005±6±7±8±1041.543.230.512.940.812.5-45.137Back Cover Flat, Probe (X-107)
1 Piece(s)Available

8 Days or more

1.1~50.005Continuous Scale3Scale interval 0.005±0・25・509-±13-±1561.446.230.512.940.812.51945.137Probe (X-107)
1 Piece(s)Available

14 Days or more

1.1~50.005Continuous Scale3Scale Interval: 0.005, Flat Back Lid±0・25・509-±13-±1561.446.230.512.940.812.51945.137Measuring Probe (X-107), Flat Back Cover
1 Piece(s)Available

8 Days or more

1.1~50.01Continuous Scale3Scale interval 0.010・25・509-±13-±1561.446.230.512.940.812.51945.137Probe (X-107)
1 Piece(s)Available

8 Days or more

1.1~50.01Continuous Scale3Scale Interval: 0.01, Flat Back Lid±0・25・509-±13-±1561.446.230.512.940.812.51945.137Measuring Probe (X-107), Flat Back Cover
1 Piece(s)Available

8 Days or more

1.1~50.01Balance scale4Probe (X-107)0・50・09-±13-±1561.439.6209.73613153.56.532Probe (X-107)
1 Piece(s)Available

8 Days or more

1.1~50.01Balance scale4Back Cover Flat0・50・09-±13-±1561.439.6209.73613-3.56.532Back Cover Flat, Probe (X-107)
1 Piece(s)Available

8 Days or more

1.1~50.01Continuous Scale5Probe (X-105)±0・50・1009-±13-±1561.441.327.41039141945.136.5Probe (X-105)

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Repeat precision 5
J(mm) 8.0 0-0.03 Features It is a compact type dial gauge with small surface diameter. Does not require space for multipoint measurement and mounting to a jig, etc.

Additional Products in this Category

Tech Support