(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Dial Gauge - Standard Plunger Type, Dial Display, One Revolution, Z Series

Dial Gauge - Standard Plunger Type, Dial Display, One Revolution, Z Series
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Scale Model: Balance scale
•Feature: This dial gauge has spindle rotation of less than 1 turn and comes in types with scale intervals of 0.01 mm and 0.001 mm intervals. The rotation of the spindle is kept to less than 1 turn in order to prevent misreading. Select from a wide

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5Z
5Z-XB
15DZ
15Z
15Z-SWF
17B
17BF
17Z
17Z-SWA
18
36Z
47SZ
47Z
47Z-XB
107Z
107Z-XB
117Z
147Z
196Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale interval minimal display
(mm)
Measuring Range
(mm)
Details Type Scale specification [Indication error] 1/10 rotation (adjacent error) [Indication error] 1/2 rotation [Indication error] 1 rotation Return error Repeat precision Measurement Force (Equal to or Less Than)
(N)
Type A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
Specifications
1 Piece(s)Available

8 Days or more

0.0010.14 ~ 3Long Stem70-0-702.5±3±430.51.5-69.441.5305314.5(20)46.54939.9Long Stem
1 Piece(s)Available

10 Days or more

0.0010.14 ~ 3Gauge Head with Carbide Ball (XB-1)70-0-702.5±3±430.51.5-66.441.5305314.5(20)46.54942.9Long Stem, Measurement Probe with Ultra-hard Ball (XB-1)
1 Piece(s)Available

10 Days or more

0.0010.16 ~ 3Surface diameter: Large type80-0-802.5±3±430.71.5-69.441.523.766.515.5(20)47.64936Surface diameter: Large type, probe with carbide ball (XB-1)
1 Piece(s)Available

8 Days or more

0.0010.16 ~ 3Gauge Head with Carbide Ball (XB-1)80-0-802.5±3±430.51.5-6041.518.55314.5(20)46.54933.5Gauge Head with Carbide Ball (XB-1)
1 Piece(s)Available

10 Days or more

0.0010.16 ~ 3Oil-Proof, Probe with Carbide Ball (XB-2A)80-0-802.5±3±430.51.5-62.541.518.55314.5(20)46.54936Oil-Proof, Probe with Carbide Ball (XB-2A)
1 Piece(s)Available

10 Days or more

0.010.8 ~ 10Standard Type40-0-408±9±10551.4Standard Type6540.518.55314.5(20)46.54938.5Probe (X-1)
1 Piece(s)Available

10 Days or more

0.010.8 ~ 10Back Cover Flat40-0-408±9±10551.4Back Cover Flat6540.518.55314.5(20)46.54938.5Probe (X-1)
1 Piece(s)Available

8 Days or more

0.010.8 ~ 7Gauge Head with Carbide Ball (XB-1)40-0-408±9±10551.4-6541.518.55314.5(20)46.54938.5Gauge Head with Carbide Ball (XB-1)
1 Piece(s)Available

16 Days or more

0.010.8 ~ 7Oil-Proof, Probe with Carbide Ball (XB-2A)40-0-408±9±10551.4-6541.518.55314.5(20)46.54938.5Oil-Proof, Probe with Carbide Ball (XB-2A)
1 Piece(s)Available

10 Days or more

0.0010.16 ~ 3Long Stem80-0-802.5±3±430.51.5-69.441.5295516.8(20)46.54941.9Long Stem, Measurement Probe with Ultra-hard Ball (XB-1)
1 Piece(s)Available

10 Days or more

0.0050.4 ~ 3Gauge Head with Carbide Ball (XB-1)20-0-20--±10551.4-6041.518.55314.5(20)46.54933.5Gauge Head with Carbide Ball (XB-1)
1 Piece(s)Available

8 Days or more

0.010.8 ~ 4Small Type40-0-409-±13651.4-41.1209.73613(15)3.56.53223.1Small Type Measuring Probe with Super Hard Ball (XB-1)
1 Piece(s)Available

10 Days or more

0.010.8 ~ 4Long Stem40-0-409-±13651.4-58.920303613(15)45.83240.9Long Stem
1 Piece(s)Available

10 Days or more

0.010.8 ~ 4Gauge Head with Carbide Ball (XB-1)40-0-409-±13651.4-61.920303613(15)45.83243.9Long Stem, Measurement Probe with Ultra-hard Ball (XB-1)
1 Piece(s)Available

10 Days or more

0.010.8 ~ 7Long Stem40-0-408±9±10551.4-66.441.5305314.5(20)46.54939.9Long Stem
1 Piece(s)Available

10 Days or more

0.010.8 ~ 7Long Stem, Measurement Probe with Ultra-hard Ball (XB-1)40-0-408±9±10551.4-69.441.5305314.5(20)46.54942.9Long Stem, Measurement Probe with Ultra-hard Ball (XB-1)
1 Piece(s)Available

8 Days or more

0.011 ~ 7Gauge Head with Carbide Ball (XB-1)50-0-508±9±10551.4-6541.518.55314.5(20)46.54938.5Gauge Head with Carbide Ball (XB-1)
1 Piece(s)Available

10 Days or more

0.011 ~ 4Small Type50-0-509-±13651.4-41.1209.73613(15)3.56.53223.1Small Type Measuring Probe with Super Hard Ball (XB-1)
1 Piece(s)Available

10 Days or more

0.010.8 ~ 4Back plunger type40-0-4010±12±15651.4-Refer to Outer Diameter ViewRefer to Outer Diameter ViewRefer to Outer Diameter View38Refer to Outer Diameter ViewRefer to Outer Diameter View3.54.5Refer to Outer Diameter ViewRefer to Outer Diameter ViewBack plunger type, gauge head (X-112)

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale type Balance scale [Indication error] 2 rotations - [Indication error] Full measurement range -
Features This dial gauge has spindle rotation of less than 1 turn and comes in types with scale intervals of 0.01 mm and 0.001 mm intervals. The rotation of the spindle is kept to less than 1 turn in order to prevent misreading. Select from a wide range of dials for comparative measurement.

Additional Products in this Category

Tech Support