(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Atoma Bamboo Rasp

Atoma Bamboo Rasp
  • Volume Discount

•Model: Other Related Products
•Product Model: Iron Type
•Set/Single Item: Single Item
•Feature: Flexibility of the bamboo allows it to closely fit onto the work material.

Part Number

Configured Part Number is shown.

Part Number
ATT6F-14
ATT10K-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Model Overall Length
(mm)
Shape Diamond Part
1 Piece(s)Available

8 Days or more

-170Flat6mmX50mm
1 Piece(s)Available

10 Days or more

Soldering Type200Iron type10mmX50mm

Loading...

  1. 1

Basic Information

Model Other Related Products Particle Size(#) 140 Single Item / Set Single Item
Features Flexibility of the bamboo allows it to closely fit onto the work material.

Additional Products in this Category

Tech Support