(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Feature: No clogging of mesh. Perfect for a wide range of uses such as polishing metal and wood.
Part Number |
---|
SS-80 |
SS-1000 |
SS-120 |
SS-240 |
SS-400 |
Loading...
Sheet Type | Abrasive Cloth | Usage | Hand polish | Width(mm) | 150 |
---|---|---|---|---|---|
Length(mm) | 230 | Features | No clogging of mesh. Perfect for a wide range of uses such as polishing metal and wood. | Application | For removal of rust, removal of wood burrs, scuffing before coating, blurring of scratches, hairline processing of stainless steel, removal of dirt on concrete surfaces, and removal of stains and scorching on pans and frying pans |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy