(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Disk H

Super Disk H
  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Max. Rotational Speed (rpm): 12000
•Suitable Material: Iron / Brass / Aluminum / Stainless Steel / FRP / Wood Material / Concrete / Stone Material

Part Number

Configured Part Number is shown.

Part Number
SDC-80H
SDC-120H
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
JAN Code
1 Piece(s)Available

8 Days or more

804906702104052
1 Piece(s)Available

7 Days or more

1204906702104076

Loading...

  1. 1

Basic Information

Type Sander paper Work material Stainless Steel / Cast Iron / Copper Material / Aluminum / Stone Material / Glass Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Max. Rotational Speed(rpm) 12000 Suitable Material Iron / Brass / Aluminum / Stainless Steel / FRP / Wood Material / Concrete / Stone Material
Features We improved the conventional disk H, improved durability and made it possible to use it with nonferrous metals such as stainless steel and aluminum. Can be used with a commercially available electric grinder. Application For removal of rust, polishing of screws, removal of old coating film, peeling of black leather, polishing of FRP, scuffing before coating, removal of engine gaskets, cleaning of welded parts, hairline processing of stainless steel, removal of metal burrs, removal of dirt on concrete surfaces, and removal of other stubborn stains and foreign substances

Additional Products in this Category

Tech Support