(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Brush

Brass Brush
  • Volume Discount

•Bristle Material: Brass
•Application: For Cleaning and Polishing Easily-Scratched Materials

Part Number

Configured Part Number is shown.

HB-3S

Part Number
HB-3S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Hair material Brass Number of lines(Rows) 3 JAN Code 4907052228559
Mass(g) 35 Application For Cleaning and Polishing Easily-Scratched Materials

Please check the type/dimensions/specifications of the part HB-3S in the Brass Brush series.

Additional Products in this Category

Tech Support